Scheduled Maintenance We will be conducting scheduled maintenance on 17th of May from 10:00 PM EST to 18th of May​​ 9:00 PM EST. During this time MyAerospace applications will be temporarily unavailable. We apologize for any inconvenience this may cause.
Scheduled Maintenance Attention : Several of our website applications will be unavailable from Friday 05/03 08:30 PM EST through Sunday 05/05 08:30 AM EST due to Scheduled Maintenance as we work to improve performance. Thank you for your patience.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

RESILIENT NAVIGATION SYSTEM

Safe and secure navigation in GNSS Denied Environment

Safe navigation is essential in GNSS denied environment

From drone-based reconnaissance to beyond visual line of sight missions, from pipeline and powerline inspections to secure navigation for defense ground vehicles in war zones, UAVs constantly face GPS denial due to jamming or satellite signal unavailability.

GNSS Denied Environment

Jamming

Low Power, High Power, Multi Source, Multi-Frequency

Spoofing

Asynchronous, Synchronous, Synchronous with Multiple TX, Meaconer

Multi-Path Errors

Urban Canyons, Mountains

Satellite Signal Loss 

Tunnels, Underground, Indoor, etc.

Sensitive information is at risk in a drone crash

Losing path during critical missions can lead to serious consequences

Mission failure can result in  loss of an asset and essential information stored on that asset.

Enable safe and robust navigation with three layers of protection.

Resilient Navigation System

Resilient Navigation System is a low size, weight and power navigation system that combines GNSS, INS, anti-jammer and alternative navigation technologies to provide three layers of resilience for safe navigation.

GPSDome 1

GPSdome1 is a small-sized, add-on device that provides protection against GPS jamming, ensuring continuity of autonomous navigation and operation during jamming conditions. No other solution that offers the same protection is as small, light, affordable or as easily installed as GPSdome.

Honeywell Compact Inertial Navigation System (HCINS)

The Honeywell compact inertial navigation system (HCINS) for UAV s is a low size, weight and power (SWaP) inertial navigation system that is suitable for all types of UAVs. It enables safe navigation for UAV s during intermittent GNSS disruptions.

Honeywell Radar Velocity System (HRVS)

The Honeywell Radar Velocity System (HRSV) is a low size, weight and power (SWaP) millimeter radar-based navigation aiding system.

Benefits

Resilient Navigation System Test Result for UAV

Offerings

Duration & Type of
Disruption

 
Single-Source
Low-Power GPS
Jamming
 
High-Power
Jamming

 
Multi-Source,
Multi-Constellation
High-Power Jamming
 
Unintentional GNSS
Denial without Jamming

 
Below 1 min
GPSDome 1

GPSDome 1


HCINS

GPSDome 2


HCINS


HRVS

HCINS
Above 1 min
GPSDome 1

GPSDome 1


HCINS


HRVS

GPSDome 2


HCINS


HRVS

HCNIS


HRVS

Resources

Brochures  (2)
Brochures  (2)
Resilient Navigation for UAV
Download File Multiple Download been Selected
Resilient Navigation for Land Vehicles
Download File Multiple Download been Selected

Contact Us

Press Release